??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12EF1-PSC10F-S04G-S
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12EF1-PSC10F-S04G-S
VERF
Availability
Available
BC
Order code
BES02WE
TC
Artikelbezeichnung
BES M12EF1-PSC10F-S04G-S
PX
Product view
41333_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest;Steelface
BFORM
Style
M12x1
W
Gewicht
0.032 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 60 mm, Style Housing = M12x1, Installation = non-flush, Range = 10 mm, Switching output = PNP normally open (NO), Switching frequency = 350 Hz, Housing material = Stainless steel, Material sensing surface = Stainless steel, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Pressure rating max. = 80 bar, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.